BIM Content for Door and Window Manufacturers

Every door and window in a BIM model is a specification decision. Make sure it's yours.

Architects need more than geometry. They need dimensions, materials, fire ratings, and hardware options, all in one parametric BIM object for Revit, Archicad, and other major platforms. We build BIM objects that give them everything they need to choose and specify your products.

Free consultation. No commitment. We reply within 1 business day.

THE PROBLEM

A geometry file is not a specification tool.

Architects don't just download a door to place it in a model. They use it to make product decisions; checking dimensions, specifying materials, confirming fire ratings. A BIM object without that data doesn't support the decision. It gets replaced by one that does.

 

Missing data loses the specification

A door BIM object needs dimensions, materials, fire ratings, hardware options, sustainability data, and URLs to technical sheets. Without that information, architects can't complete a specification — and they move on to a product that provides it.

Static files can't represent a product line

Your doors come in multiple widths, heights, swing directions, and hardware configurations. A file that locks specifiers into one option forces them to either accept a mismatch or find another manufacturer whose BIM content reflects their actual range.

Imported geometry isn't a BIM object

BIM objects built from imported CAD or 3D geometry aren't natively built in your BIM platform — they're not parametric, they don't host correctly in walls or curtain wall systems, and they contain none of the branded product data that makes a BIM object useful.

WHAT WE BUILD

Parametric BIM objects built to work, and to win specifications.

BIMobject's BIM content development for doors and windows is done natively in Revit, Archicad, and other major BIM platforms. That means fully parametric geometry, complete product data, wall and curtain wall hosting, and variations that cover your entire product range in a single file.

 

Parametric BIM objects for your full range

One BIM object covers your entire product line. Width, height, swing direction, glazing, hardware — all controlled through parameters so architects can configure exactly what they need without switching files.

Complete product data built in

Dimensions, materials, fire ratings, hardware options, sustainability data, and URLs to your technical sheets — every data point an architect needs to make a specification decision, embedded directly in the model.

Wall-hosted and curtain wall-ready

Doors need to host correctly in walls. Window systems need to work in curtain wall environments. We build BIM objects that behave exactly as expected in a design project — so architects can drop them in and get to work.

Section drawings to linear components

For door frames, curtain wall systems, and window assemblies, we work from your 2D section drawings — jambs, headers, sills — to build accurate, flexible BIM components that represent how your product is actually installed.

WHAT GOES INTO A DOOR OR WINDOW BIM OBJECT

Architects need every detail. We make sure it's there.

A BIM object is not just a 3D shape. Every door and window in a BIM model is a dynamic information container — and architects rely on that data to make decisions before a product is ever purchased.

  • Geometry and dimensions
    Accurate 3D geometry with flexible sizing — width, height, and thickness controlled through parameters so the family adapts to your full product range.
  • Material specifications
    Wood, metal, glass, composite — material options built into the family so specifiers can select the right finish for their project without leaving the model.
  • Fire ratings
    Fire rating data embedded as a parameter — so architects specifying products for fire-rated walls or compartments can confirm compliance directly from the BIM object.
  • Hardware options
    Panic bars, locks, closers, handles — hardware configurations built in as selectable options, reflecting exactly what your product catalogue offers.
  • Sustainability data
    Environmental and energy performance data included where available — supporting architects working on sustainable design and certification requirements.
  • Manufacturing information and URLs
    Links to your technical sheets, product pages, and installation guides embedded in the file — so everything an architect needs is one click away from inside the model.
Why this matters
"A BIM model is based on three main concepts: 3D geometry, data and information, and collaboration. Every object inside a project contains data. So if we get the example of a door — a door is not only geometry. It also contains dimensions, materials, fire ratings, sustainability data, hardware options — anything that the architect might need to choose from the manufacturer's catalogue before purchasing the product."
BIMobject BIM Consultant Team

HOW IT WORKS

From your data sheets to a published BIM content.

We work from the product information you already have. For doors and
windows, 2D section drawings and data sheets are often all we need — we handle the rest.

1

Scope discovery

We review your product range, data sheets, and geometry reference materials to understand exactly what needs to be built.

2

Parametric development

Products are built natively in Revit, Archicad, or your target platform — with full parameters, and all product data covering your entire range in one file per product series.

3

QA and your review

We run automated and manual quality checks before you ever see the files. You review, give feedback, and we refine until everything is right.

4

Publish

Your BIM content goes live on bimobject.com — where architects and specifiers are actively searching for door and window products.

Having a file is not the same as having high-quality BIM content.

Saying "yes we have the file" is very different from saying "yes we have high-quality BIM object available for use." Architects who download a file that doesn't work move on — and they don't come back. Start with the data you already have and build it correctly from the beginning.

 

GET STARTED

Get a free estimate for your door & window BIM content.

Tell us about your products and we'll come back with a clear scope and estimate — no obligation.

 

"Having quality built Revit content makes a huge difference over having just a BIM model that you can check the box with."

 

What happens next

  ✓ A BIM consultant reviews your product range and existing materials.
  ✓ We prepare a detailed scope and estimate down to the hour.
  ✓ We walk you through it together — no pressure, no jargon.
  ✓ If you have existing BIM objects, we'll give you a free BIM content evaluation.

Free estimate
No commitment.
We reply within 1 business day.

Common questions

What door and window manufacturers ask us.

For doors and windows, 2D section drawings are often all we need — section views of your jambs, headers, and sills give us what we need to build accurate linear components. Data sheets covering available sizes, materials, hardware options, and fire ratings complete the picture. If you have 3D files, we can use those too, but they're not required.

Yes — that's the goal. We group products by common properties, then build in parameters that control size, material, swing direction, hardware, and other options. One well-built BIM object can accommodate an entire product series, allowing architects to filter to the exact variant they need.

Yes. Window BIM objectsBIM object for curtain wall systems require a different build approach than standard window BIM objects — they need to host correctly in curtain wall panels and grids. Our BIM consultants have the expertise to build both standard and curtain wall-hosted window families.

Yes. Fire ratings, hardware options, panic bars, closers, lock types — all of this can be embedded as parameters in the BIM object. Architects working on fire-rated compartments or compliance-sensitive projects can confirm product suitability directly from the BIM file without needing to open a separate data sheet.

Yes. We offer complimentary content evaluation for new clients. We'll review a selection of your existing files and produce a formal report covering compatibility, data completeness, and structural quality. That gives you a clear picture of what you have before deciding whether to rebuild or update.

An imported block brings geometry from another format (CAD, SolidWorks, etc.) into your BIM software without rebuilding it. It's a static shape — it can't flex to different sizes, it doesn't host correctly in walls, and it contains no product data. A parametric BIM object is built natively in the target platform — it has rules, parameters, and data built in, so it behaves correctly in any design environment and supports the full specification process.

ALSO FROM BIMOBJECT

Keep your BIM library current with content maintenance.

New software versions, product updates, and URL changes affect your BIM content's compatibility and accuracy over time. Our maintenance service keeps your library working, without you having to manage it.

Scroll to top